IESNA:LM-63-2002
[TEST]P1344560
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R259830DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 3000K CCT AND, 98CRI , E3A301WMH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]381
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 14.5
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
16.4 25.2 40.9 64 176.7 439 824 1244.2 1543.1 1630.6
1686 1741.8 1783.1 1812.6 1840.7 1860.9 1882.6 1895.8 1904.3 1897.2
1881.9 1844.6 1797.7 1735.8 1670.7 1575.1 1475.9 1373.6 1212.9 804.1
414.5 164.6 44.4 18.8 3.9 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.4 25.6 40.9 63.6 174.2 424.8 794.5 1215.7 1512.9 1600.4
1668.3 1715.2 1760.7 1792 1818.3 1838.2 1856.3 1870.9 1874.8 1866.3
1845.3 1813.6 1766.7 1705.2 1630.2 1547.8 1450.7 1331.6 1180.9 774.2
395.6 161.4 44.8 19.2 4.3 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.4 24.5 39.1 62.9 171 391 741.9 1142.9 1444.7 1528.2
1590.8 1642.7 1676.4 1704.2 1727.3 1743.3 1754.3 1765.7 1764.6 1753.2
1733.3 1697.4 1648.4 1592.9 1522.9 1428.7 1334.5 1216.8 1058.3 645.5
321.4 145.7 41.9 18.5 4.6 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.4 25.2 38.7 61.1 151.8 352.6 665.1 1026.3 1321 1408.8
1474.9 1520.4 1555.6 1579.4 1593.3 1601.4 1606 1611 1605.7 1590.8
1564.8 1530 1483.4 1418.4 1349 1243.5 1137.2 1001 837.5 454.3
237.8 125.8 38.7 17.4 5 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.4 24.5 38 57.6 130.1 303.6 564.9 878.7 1161.3 1241
1303.9 1351.9 1385.3 1407.7 1419.4 1420.1 1415.9 1407 1395.3 1376.4
1342.6 1298.6 1239.6 1161.3 1056.5 943.1 816.5 683.9 565.9 300.7
170.6 97 35.2 15.6 5.7 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.4 24.2 36.6 54 110.9 252 452.2 705.6 930.6 1009.6
1072.8 1119.8 1148.5 1164.2 1169.2 1163.1 1148.9 1125.1 1099.5 1066.1
1023.1 964.8 889.4 798.8 695.7 596.8 499.1 418 338.8 198
121.6 72.2 33.1 11.7 5 1.1 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0 0 0 0
16.4 23.8 35.2 50.5 94.2 201.6 356.2 535.7 705.3 759.7
806.2 840.7 861 867.4 861.3 845 821.5 787.4 746.5 704.6
661.2 604.7 536.1 465.3 389.6 334.5 280.1 235.7 200.8 132.6
85.3 46.6 19.6 7.8 3.2 0.7 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0 0 0
16.4 22 30.2 39.5 50.8 82.8 134.4 178.1 209.4 214.7
217.2 215.4 210.8 203.7 195.9 185.2 173.8 160.3 148.9 134.7
123 111.6 99.9 89.6 77.8 67.2 56.9 47.6 36.3 14.2
8.9 3.9 1.1 0.4 0 0 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
16.4 19.2 21.7 23.8 25.6 26.3 25.6 23.8 22.4 21.3
20.6 19.9 18.8 17.8 16.7 15.6 14.9 13.2 11.4 9.2
6.8 4.6 3.9 3.2 2.5 1.8 1.4 0.7 0.7 0
0 0 0 0.4 0.4 0.4 0.7 0.7 0.7 1.1
1.1 1.1 1.1 0.7 0.7 0.7 0.7 0.7 0
16.4 16.4 15.3 14.2 12.4 10.3 8.5 7.1 5.3 4.6
4.3 3.6 3.2 2.8 2.5 2.1 1.8 1.1 1.1 0.7
0.7 0.4 0.4 0.4 0.4 0.4 0 0 0 0.4
0.4 0.4 0.7 0.7 0.7 0.7 1.1 1.1 1.4 1.4
1.4 1.4 1.1 1.1 1.1 1.1 1.1 1.1 0
16.4 13.5 10.7 8.2 6 4.3 3.2 2.1 1.1 0.7
0.7 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.4 0.4 0.7 0.7 1.1 1.1 1.4 1.4 1.4
1.4 1.1 1.1 1.1 0.7 0.7 0.7 0.7 0
16.4 11.4 7.8 5.3 3.6 2.5 1.4 0.7 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.7 0.7 1.1 1.1 1.4 1.4 1.4 1.8 1.8
1.4 1.4 1.1 1.1 0.7 0.7 0.4 0.4 0
16.4 10.3 6.8 4.3 2.8 1.4 1.1 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.4 0.4 0.4
0.7 1.1 1.4 1.4 1.8 1.8 1.8 2.1 2.1 2.1
1.8 1.8 1.4 1.1 1.1 0.7 0.4 0.4 0
16.4 10 6 3.9 2.5 1.4 1.1 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.4 0.4 0.4 0.7
1.1 1.4 1.4 1.8 1.8 2.1 1.8 2.1 2.1 2.1
2.1 1.8 1.4 1.4 1.1 0.7 0.4 0.4 0
